ST-SA-R Type Tapper

[Features]
· Tapper for general machine use with built-in automatic reverser
· With an expansion device / neutral mechanism and an automatic reverser, it is safe and economic
· Supports the machining of left-/right-handed threads as standard

(i)Caution

  • Dedicated collet not included. Product sold separately.
  • F2 and F4 are reference values.

Part Number

Configured Part Number is shown.

ST20SA206-R

Part Number
ST20SA206-R
Part NumberVolume DiscountDays to ShipMass
(g)
D2
(mm)
F3
(mm)
G1
(mm)
Quote 1,310201M2 to M6

Loading...

  1. 1

Basic Information

Product Category Main Body Tool Type Tap Holder Length L(mm) 150
C1(mm) 55 F1(mm) 4 F2(mm) (4)
F4(mm) (5) l1(mm) 118.0 Shank (l2)(mm) 60
Shank shape ST Recommended collet TC206

Please check the type/dimensions/specifications of the part ST20SA206-R in the ST-SA-R Type Tapper series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)