• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 9:00 15/12/2019 sampai dengan 6:00 pada tanggal 16/12/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2019 to 6:00 (WIB) 16/12/2019. We apologize for the inconvenience.

MT/JT-D Type Tapper

[Features]
· Dedicated holder for small diameter taps, drills and reamers
· Built-in torque adjustment type safety device
· Smooth operation due to the special friction clutch
· With 6.5 mm drill chuck

Part Number

Configured Part Number is shown.

D-JT6

Part Number
D-JT6
Part NumberVolume DiscountDays to ShipMass
(g)
Standard accessories
Quote 760Chuck handle for D/A306 type, chuck arbor

Loading...

  1. 1

Basic Information

Product Category Main Body Tool Type Tap Holder Length L(mm) 120
C1(mm) 52 C2(mm) 22 H2(mm) 31
Capacity Range M2 to M5 shank JT6 (without chuck arbor)

Please check the type/dimensions/specifications of the part D-JT6 in the MT/JT-D Type Tapper series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)