(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carbide Rotary Bar A/C Series for Aluminum Cutting (Aluminum Cut) D

Carbide Rotary Bar A/C Series for Aluminum Cutting (Aluminum Cut) D

Aluminum Cut: Special cutting edge shape only for light metals and non-ferrous metals (aluminum, magnesium, brass, etc.).
The chip gullet is wide and the tooth width is thick, making it ideal for cutting plastics.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
D-1210
D-1410
D-1610
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter
(mm)
1 Piece(s) 14 Day(s) or more ø9.5
1 Piece(s) 14 Day(s) or more ø12.7
1 Piece(s) 14 Day(s) or more ø15.9

Loading...

  1. 1

Basic Information

Shape Ball Type Product Type shank diameter 6 mm Blade tip shape Aluminum Cut
Shank length(mm) 45

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)