• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
FND-25C02-20 ND Filter

FND-25C02-20 ND Filter

Standard Unit Price:
-
Days to Ship :
36 Day(s) or more

[Features]
· It is an ND filter used when attenuating high power lasers and wide wavelength range light.
· Non-transmissive light is not absorbed by the glass, so there are no concerns about glass damage due to high temperatures.
· Metal film reflection enables very gradual transmittance wavelength characteristics for ultraviolet rays through infrared.
· Thickness of the glass is 2 mm ±0.1 mm, uniform regardless of the transmittance.
· * Chromium film is absorbent and cannot be used for high energy pulse lasers.
· * Beams may be condensed due to heat lens effects when the high-power laser enters the filter.
· * Use variable beam splitter (VBS) with high power laser and high energy laser.
· * The laser beam reflected on the filter surface is dangerous.
· * Terminate reflective beams to avoid exposing workers to irradiation.
· * If the laser beam vertically enters the filter, the light reflected by the filter will return to the laser light source.
· * Laser oscillation will become unstable with this kind of optical feedback.
· * Slightly incline the filter for use so that optical feedback will not return to the laser source.
· * Filters with 92% transmittance rate (model FND-92, MFND-92) are planar substrates non-coated on both surfaces.
· * Transmittance will be approximately 92% due to reflectance loss of 4% (8% on both surfaces) on the non-coated surface.
[Product Specifications]
· [ Common Specifications]
· Type: For Visible Light
· Material: BK7
· Coating: Chromium (Cr); FND-92 and MFND-92 are uncoated
· Compatible Wavelength: 400 to 700 nm
· Parallelism: < 1'
· Surface Accuracy: λ (Measurement Range: ø30 mm)
· Scratch-Dig: 60-40
· Effective Diameter: 90% of External Diameter
· [Individual Specifications]
· Outer diameter φD: φ25 mm
· Transmittance (550 nm): 20%

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
36 Day(s) or more
-

Part Number : 61-6879-99
Days to Ship 36 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)