• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
SND-12 Step Variable ND Filter

SND-12 Step Variable ND Filter

Standard Unit Price:
-
Days to Ship :
40 Day(s) or more

[Features]
· Using an ND filter that changes the optical density at regular intervals, the transmitted light quantity can be switched in stages.
· It can be used for the calibration of densitometers and calorimeters.
· Since 11 stages of optical density are arranged in regular intervals on one piece of glass, approximate optical density values of unknown optical density samples can be recognized visually.
· Can also be used for light intensity adjustment of laser beam as it is chromium-coated.
· As it is chromium coated, even if wavelength is changed in the visible light range, optical density will not change.
· * The range of uniform transmittance is 4.6 x 25 mm.
· * Use the product with a beam of φ3 mm or less.
· * The transmittance changes logarithmically according to the movement distance.
· * Not proportional.
· * Cannot be used with high energy pulsed laser.
[Product Specifications]
· [ Common Specifications]
· Material: Soda Lime Glass
· Substrate Surface Accuracy: Mirror Surface (Unpolished Product)
· Coating: Cr (Chromium)
· Compatible Wavelength: 400 to 700 nm
· Transmittance: 10-91.2% (Divided into 11 Stages)
· Scratch-Dig: 80-50
· [Individual Specifications]
· Product Name: Reflective Step Variable ND Filter
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
40 Day(s) or more
-

Part Number : 61-6881-58
Days to Ship 40 Day(s) or more