• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
SCF-50S-54O Cut Filter

SCF-50S-54O Cut Filter

Standard Unit Price:
-
Days to Ship :
36 Day(s) or more

[Features]
· A longpass filter that cuts the short wavelength and transmits the long wavelength of the specified wavelength.
· Used to cut wavelength ranges that interfere with observation (e.g., ultraviolet range).
· The filter absorbs the wavelength of the cut range completely so that transmitted light will not leak.
· Transmission limit wavelength can be selected from 10 nm in increments of 20 nm.
· There are no small absorptions or ripples in the transmission wavelength region, and the transmittance characteristic with no absorption up to 2,000 nm is obtained.
· A dichroic filter (SDM) with narrower wavelength gradient width is also available.
· * The absorption wavelength range cannot be used with high power lasers and high energy pulsed lasers.
· * Anti-reflection coating is not processed on both surfaces.
· * The maximum transmittance is approximately 90% due to reflected light on the front and back.
[Product Specifications]
· Transmission Limit Wavelength λT: 540±5 nm
· Wavelength Gradient Width Δλ: < 25 nm
· Color Tone: Orange

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
36 Day(s) or more
-

Part Number : 61-6881-99
Days to Ship 36 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)