• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
ITF-50S-83IR Infrared Transmission Filter

ITF-50S-83IR Infrared Transmission Filter

Standard Unit Price:
-
Days to Ship :
36 Day(s) or more

[Features]
· This filter transmits infrared light while absorbing light in the ultraviolet/visible regions.
· Used to extract infrared light from white light, or as a filter for infrared sensors, night-vision cameras, etc.
· The transmission limit wavelength can be selected from wavelengths ranging from 760 nm to 985 nm.
· By attaching an infrared transmission filter to a semiconductor imaging device without an infrared cut filter, it can be used as an infrared camera.
· Since the wide wavelength band of the ultraviolet/visible region is shielded, it is possible to improve the observational sensitivity by inserting the filter into the image sensor.
· A gold mirror is also available as a reflection film type (CLDM).
· * The absorption wavelength range cannot be used with high power lasers and high energy pulsed lasers.
· * Anti-reflection coating is not processed on both surfaces.
· * The maximum transmittance is 90% or less due to reflected light on the front and back.
[Product Specifications]
· Transmission Limit Wavelength λT: 830±10 nm
· Wavelength Gradient Width: Δλ: < 60 nm
· Color Tone: Black
· Center Wavelength: -
· Center Transmittance: -
· Short Wavelength Side End Wavelength: -
· Short Wavelength Side Edge Transmittance: -
· Long Wavelength Side End Wavelength: -
· Long Wavelength Side End Transmittance: -

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
36 Day(s) or more
-

Part Number : 61-6882-10
Days to Ship 36 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)