GRF-50S-530G Filter

GRF-50S-530G Filter

Standard Unit Price:
-
Days to Ship :
36 Day(s) or more

[Features]
· A filter used for transmitting specific wavelengths in the blue to green wavelength range while cutting the rest of the visible wavelength range.
· Used to extract either blue or green light from white light, or to extract a specific wavelength of radiation from radiation with multiple wavelengths.
· Filters with various types of center wavelengths and spectral widths are available in a range from 370 nm to 550 nm.
· It can be used to extract emission lines of a specific wavelength from various emission line lamps.
· By inserting a filter in a microscope, camera, etc., the contrast of the subject can sometimes be improved. A band pass filter (VPF) with a narrower band is also available.
· An interference filter is also available (YIF) which possesses high transmittance.
· * The absorption wavelength range cannot be used with high power lasers and high energy pulsed lasers.
· * Anti-reflection coating is not processed on both surfaces.
· * There is a transmittance loss of approximately 10% due to reflected light from both sides.
· * The green filter (GRF) cannot obtain clear and high transmittance characteristics due to the characteristics of glass.
· * Use an interference filter (YIF) when a high transmittance is required.
[Product Specifications]
· Color Tone: Green
· Center Wavelength: 526 nm
· Center Transmittance: >15%
· Short Wavelength Side End Wavelength: 452 nm
· Short Wavelength Side Edge Transmittance: < 0.1%
· Long Wavelength Side End Wavelength: 615 nm
· Long Wavelength Side End Transmittance: < 0.1%
· Average Transmittance (Long Wavelength Side Edge to 700 nm): < 0.1%

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
36 Day(s) or more
-

Part Number : 61-6882-20
Days to Ship 36 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)