• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
WBMA-15C02-10-IR1 Aperture Plate

WBMA-15C02-10-IR1 Aperture Plate

Standard Unit Price:
-
Days to Ship :
36 Day(s) or more

[Features]
· This is a high quality window used to allow light to pass inside vacuum containers, to the reflecting side of partitions, and so on.
· As the transmittance has been enhanced using an antireflection film coating, it can be used as a window for sample observation, or as a window for irradiation by laser, etc.
· The 4% glass surface reflection has been constrained to 1% or less by application of an antireflection film coating of dielectric multilayer film.
· The use of high-quality materials ensures that, by passing through the glass, the image is not distorted or the laser light scattered.
· The angle of the transmitted beam does not change even if this aperture plate is inserted perpendicularly in the path of the laser light.
· * Extremely subtle interference fringes may be observed in the luminance distribution of transmitted light when a laser with a large diameter is used.
· * When used with wavelengths outside the specified wavelength range, transmittance loss will slightly increase.
· * Transmittance may decrease if a large incident angle is used.
[Product Specifications]
· [ Common Specifications]
· Material: BK7
· Substrate Surface Accuracy: λ/10
· Parallelism: < 5″
· Coating: Dielectric Multilayer Anti-reflective Film
· Incidence Angle: 0°
· Laser Yield Strength: 4 J/cm2 (Pulse Width 10 ns, Repetition Frequency 20 Hz)
· Scratch-Dig: 40-20
· Effective Diameter: 90% of External Diameter
· [Individual Specifications]
· Antireflection Film Coating Wavelength Region: 633-1,064 nm
· Outer diameter φD: φ15 mm
· Thickness t: 2 mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
36 Day(s) or more
-

Part Number : 61-6930-32
Days to Ship 36 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)