• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
OPB-15S05-1-5 Parallel Plane Substrate

OPB-15S05-1-5 Parallel Plane Substrate

Standard Unit Price:
-
Days to Ship :
36 Day(s) or more

[Features]
· A substrate polished on both sides of a glass substrate in parallel.
· It can be used as a substrate for coating made-to-order beam splitters and windows, etc., with a vapor deposited film.
· A BK7 type parallel plane substrate that can be used in visible and infrared regions.
· For those with high parallelism, the angle of the transmitted beam will not change even if a parallel planar substrate is inserted perpendicularly into the optical path of the laser.
· Those with high surface accuracy can be used as substitutes for test plate glass.
· A wedge substrate (WSB/WSSQ/WSSQK) is also available, preventing any influence of reflection off the reverse face.
· * The parallel planar substrate has a loss of 10% due to reflection from the front and back surfaces.
· * No surface accuracy guarantee data is included with this product.
[Product Specifications]
· [ Common Specifications]
· Material: BK7
· Effective range: Circle inscribed in the square that makes up 90% of the external diameter
· Scratch-Dig: 10-5
· [Individual Specifications]
· Outer Dimension A: □15 mm
· Thickness t: 5 mm
· Surface Accuracy: λ
· Parallelism: < 00'05″

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
36 Day(s) or more
-

Part Number : 61-6934-31
Days to Ship 36 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)