(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Sponge Swab, SM Series

Sponge Swab, SM Series

Standard Unit Price:
-
Days to Ship :
18 Day(s) or more

[Features]
The pointed tip makes it suitable for fine details.
Since it is not made of fibers, there are no detached fibers.
It has excellent water absorption and air absorption properties, and can take invisible dust, etc., into the sponge.
It is convenient because it is disposable and does not need to be washed.
[Applications]
Suitable for removing , etc., various types of stains, applying various types of products, and removing puddles of mold release agents.

Basic Specifications

  • Specifications
    Conductive polypropylene (PP)
  • Shaft diameter(ømm)
    5
  • Weight(g)
    19
  • Country of manufacture
    Japan
  • Surface resistance value
    10^9Ω
Part Number
Code Number

Refine by

  • 332-1070
  • 353-6416
  • Clear
Manufacturer model number

Refine by

  • SM00
  • SM01
  • Clear
Shaft length(mm)

Refine by

  • 113
  • 118
  • Clear
Compatible swab

Refine by

  • SMS-P4・SMH-P4
  • SMST・SMHT
  • Clear
Applications

Refine by

  • Dedicated shaft for mounting "sponge swab thin type."
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
353-6416
SM01
113
SMST・SMHT
Dedicated shaft for mounting "sponge swab thin type."
18 Day(s) or more
-

Part Number : 61-3228-54
Days to Ship 18 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Specifications
    Conductive polypropylene (PP)
  • Code Number
    353-6416
  • Manufacturer model number
    SM01
  • Shaft diameter(ømm)
    5
  • Shaft length(mm)
    113
  • Weight(g)
    19
  • Country of manufacture
    Japan
  • Compatible swab
    SMST・SMHT
  • Surface resistance value
    10^9Ω
  • Applications
    Dedicated shaft for mounting "sponge swab thin type."
  • Material
    Polyethylene (PE)
332-1070
SM00
118
SMS-P4・SMH-P4
-
18 Day(s) or more
-

Part Number : 61-3228-57
Days to Ship 18 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Specifications
    Conductive polypropylene (PP)
  • Code Number
    332-1070
  • Manufacturer model number
    SM00
  • Shaft diameter(ømm)
    5
  • Shaft length(mm)
    118
  • Weight(g)
    19
  • Country of manufacture
    Japan
  • Compatible swab
    SMS-P4・SMH-P4
  • Surface resistance value
    10^9Ω
  • Applications
    -
  • Material
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)