Angle Grinder Low-Speed Gear Type ANGLON 120

[Features]
· Handpiece with H211/H221/H231-type head installed.
· Angle grinder with angles of 90° and 120°, suitable for polishing of flat surfaces, curved surfaces and end surfaces.
· Suitable for polishing work requiring high torque such as felt disks, etc., and processing of special materials such as plastic and acrylic, etc.
· Rotational direction is the opposite of other models, but it can be changed on the power pack side.

Part Number

Configured Part Number is shown.

M112GA

Part Number
M112GA
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Number of load-free rotations(min-¹) 630 to 6,300
Attached collet (chuck)(mm) 3 Overall Length(mm) 183 Outer Diameter(mm) 29
Details Type Low-speed gear type Max. Torque(cN・m) 9.8 Trusco Code 827-8931

Please check the type/dimensions/specifications of the part M112GA in the Angle Grinder Low-Speed Gear Type ANGLON 120 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)