(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Heavy Duty Clamp Head

Heavy Duty Clamp Head

[Features]
· Head is used for clamping hand-pieces to various types of automatic equipment.
· Adopts a lock nut chuck mechanism with strengthened collet chuck clasping force. Replacing the collet chuck enables shaft diameters up to ⌀6.35 mm to be used.
[Product Specifications]
· Maximum shaft diameter of ⌀6.35 mm (lock nut chuck type)

Part Number

Configured Part Number is shown.

FX91

Part Number
FX91
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Compatible Model Usable Collet Chuck: KP-121, KP-122, KP-123, KP-124, KP-125, KP-126, KP-127 Internal Diameter(mm) Maximum Shaft Diameter: ⌀6.35 mm Trusco Code 848-3189

Please check the type/dimensions/specifications of the part FX91 in the Heavy Duty Clamp Head series.

Tech Support