(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Diamond File, Circle

Diamond File, Circle

[Features]
· A diamond file electrodeposited with fine quality diamond abrasive grains that have been selected carefully.
· Excellent in abrasion resistance, no shape change, suitable for precision machining.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, and Copper

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
RD5701
RD5702
RD5703
RD5704
RD5705
RD5706
RD5707
RD5708
RD5709
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Particle Size
(#)
Blade Length
(mm)
Blade Width
(mm)
Thickness
(mm)
Trusco Code
1 Piece(s) 13 Day(s) or more 175170401.21.2856-8374
1 Piece(s) 13 Day(s) or more 175140502.32.3856-8373
1 Piece(s) 13 Day(s) or more 175270502.12.1856-8372
1 Piece(s) 13 Day(s) or more 175140503.13.1856-8371
1 Piece(s) 13 Day(s) or more 175270503.13.1856-8370
1 Piece(s) 8 Day(s) or more -140704.24.2856-8369
1 Piece(s) 8 Day(s) or more -270704.24.2856-8368
1 Piece(s) 16 Day(s) or more -140505.65.6856-8367
1 Piece(s) 8 Day(s) or more -270505.65.6856-8366

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Needle Type Shape Circle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)