(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dot Disc

Dot Disc

[Features]
· An abundant product lineup of abrasive discs of different materials and particle sizes is available.
· The disc is equipped with adhesive tape.
· The abrasive grain layer is over 10 times thicker than ordinary sandpaper and exhibits dramatic abrasion resistance.
· The abrasive layer on the disc surface repeats the optimal autogenous action* to maintain high polishing force.
· The dot shape creates a high heat dissipation effect, preventing burning due to polishing and demonstrating an excellent chip discharge effect.
*Autogenous action: Abrasive grains produce new sharp cutting edges while performing micro-grinding during grinding.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Configured Part Number is shown.

Part Number
SA2051
SA2053
SA2054
SA2055
SA2057
SA2058
SA2064
SA2065
SA2067
SA2068
SA2073
SA2074
SA2075
SA2077
SA2078
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Max. Rotational Speed
(rpm)
Trusco Code
1 Piece(s) 12 Day(s) 21--12,000856-8218
1 Piece(s) 12 Day(s) 21--12,000856-8217
1 Piece(s) 12 Day(s) 21--12,000856-8216
1 Piece(s) 12 Day(s) 21-1,20012,000856-8215
1 Piece(s) 12 Day(s) 21-2,50012,000856-8214
1 Piece(s) 12 Day(s) 21-4,00012,000856-8213
1 Piece(s) Quote 3111-12,000856-8210
1 Piece(s) 12 Day(s) 31111,20012,000856-8209
1 Piece(s) 12 Day(s) 31112,50012,000856-8208
1 Piece(s) 12 Day(s) 31114,00012,000856-8207
1 Piece(s) 12 Day(s) 4011-10,000856-8205
1 Piece(s) 12 Day(s) 4011-10,000856-8204
1 Piece(s) 12 Day(s) 40111,20010,000856-8203
1 Piece(s) 12 Day(s) 40112,50010,000856-8202
1 Piece(s) 12 Day(s) 40114,00010,000856-8201

Loading...

  1. 1

Basic Information

Type Sander paper work material general steel / Stainless Steel / Alloy Steel / Copper Material / Aluminum / Glass Material / Plastic

Tech Support