(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Drip-Proof Digital Timer, Orange

Drip-Proof Digital Timer, Orange

[Features]
· 100-minute, drip-proof timer.
· Alarm notification via buzzer sound and light.
· Liquid crystal display is easy to read with a character height of approx. 18 mm.
· Includes count up function, pre-alarm, clock function and magnet.

  • STOCK

Part Number

Configured Part Number is shown.

AD5705RE-BP

Part Number
AD5705RE-BP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 99 minutes 50 seconds Minimum Timekeeping(Second) 10
Drip-proof and Waterproof function Drip-Proof Dimension (width)(mm) 82 Dimension (vertical)(mm) 82
Thickness(mm) 15 Collar Orange Mass(g) Approx. 67 (batteries included)
Power Supply Coin type lithium battery (CR2032) × 1 (included) Application Suitable for various applications including school, the home and the workplace.

Please check the type/dimensions/specifications of the part AD5705RE-BP in the Drip-Proof Digital Timer, Orange series.

Tech Support