(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Embedded Type Thermometer AD-5658

Embedded Type Thermometer AD-5658

[Features]
・ With max/min temperature automatic memory
・ Equivalent to IPX4 waterproof protection grade
・ Includes a convenient magnet for mounting
・ Measurement range is -39.9°C to +110°C / minimum display is 0.1°C
・ For managing temperatures inside warehouses or storage and for managing temperatures when transporting food
・ For managing temperatures inside equipment or devices

  • STOCK

Part Number

Configured Part Number is shown.

AD-5658

Part Number
AD-5658
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Built-in thermometer Temperature Measuring Range(°C) -39.9 to 110 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function Waterproof Power Supply AAA battery x 1 Width(mm) 60
Depth(mm) 14 Height(mm) 39 Temperature Sensor Cable Length Approx. 3 m, Material: Polyurethane (Heat-Resistant Temperature: Approx. +100°C)
Temperature Sensor Metal Part ⌀5 mm, Length Approx. 20 mm, Material: Brass / Ni Plating Main Body: Mass(g) Approx. 40 Accessory Instruction Manual

Please check the type/dimensions/specifications of the part AD-5658 in the Embedded Type Thermometer AD-5658 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)