(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fall Prevention Cobra Series

Click this image to zoom it.

Move the mouse over the image to zoom

Fall Prevention Cobra Series

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

It can be directly placed on the workpiece and adjusted with the button.
Precise adjustment and a handle position that is easy to grip, making it ideally suited to workpieces of various sizes.
As it self-locks on pipes and nuts, it does not slip off workpieces, allowing work with little force.
Special hardened teeth are attached to the gripping surface. The tooth hardness is about 61 HRC, with high abrasion resistance, and a long-lasting reliable grip.
Box joint structure: Double guide realizes extreme stability.
Since the hinge bolt securely engages, there is no misalignment in adjustment.
Prevents fingers from getting caught.
Chrome vanadium electrical steel, forged product, oil quenched.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    359
  • Body / Option
    Main Body
  • Nut Opening Range(mm)
    46
  • Pipe opening range (round)(φin)
    2
  • Pipe opening range (round)(φ mm)
    50
  • Adjustment Position
    25
  • Specifications
    Head: Polished, Handle Specification: Comfort, Pliers: Gray with Zinc Alloy Coating, Horizontal Gripping Grooves
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : 8702-250TBK
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    359
  • Body / Option
    Main Body
  • Nut Opening Range(mm)
    46
  • Pipe opening range (round)(φin)
    2
  • Pipe opening range (round)(φ mm)
    50
  • Adjustment Position
    25
  • Specifications
    Head: Polished, Handle Specification: Comfort, Pliers: Gray with Zinc Alloy Coating, Horizontal Gripping Grooves

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)