(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hand mirror (PS resin, glass mirror)

Hand mirror (PS resin, glass mirror)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

It is a safety mirror that can be held by hand. PS resin, glass mirror
3 sizes are available.

Basic Specifications

  • Materials
    PS resin, glass mirror

Catalog

Japanese Only

Part Number
Weight

Refine by

  • 45g
  • 83g
  • 125g
  • Clear
Mirror Size

Refine by

  • ø 72mm
  • ø 97mm
  • ø 120mm
  • Clear
Frame Size

Refine by

  • 85×130×11mm
  • 113×174×12mm
  • 138×210×16mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
45g
ø 72mm
85×130×11mm
8 Day(s) or more
-

Part Number : EA724YG-51
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Weight
    45g
  • Materials
    PS resin, glass mirror
  • Mirror Size
    ø 72mm
  • Frame Size
    85×130×11mm
83g
ø 97mm
113×174×12mm
8 Day(s) or more
-

Part Number : EA724YG-52
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Weight
    83g
  • Materials
    PS resin, glass mirror
  • Mirror Size
    ø 97mm
  • Frame Size
    113×174×12mm
125g
ø 120mm
138×210×16mm
8 Day(s) or more
-

Part Number : EA724YG-53
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Weight
    125g
  • Materials
    PS resin, glass mirror
  • Mirror Size
    ø 120mm
  • Frame Size
    138×210×16mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support