Door Bumper For Woolive Draben Floor EA951LG-92

Door Bumper For Woolive Draben Floor EA951LG-92

【Product Specifications】
・Material …ABS, Iron, PP
・Applicable Range …13mm±2mm(Floor to under the floor )
・Size …Body :45(W) x 33(D) x 40(H)mm,Plate :Dia 56mm
・With Door Lock Function.
・Barrier-free type
・Color …Gold

Part Number

Configured Part Number is shown.

EA951LG-92

Part Number
EA951LG-92
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)