(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Socket For Impact Wrench (Square Drive 9.5 mm, Semi-Deep Thin Type)

Socket For Impact Wrench (Square Drive 9.5 mm, Semi-Deep Thin Type)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Employs the AMBAC system to prevent the pin from jumping out during use.
· Employs Power Fit to prevent the bolts and nuts from slipping.
· Features an easily visible size display in addition to the engraving.
· The new ring type makes it easy to attach the pin and ring.

(i)Caution

  • The pin and the ring are sold separately.
  • Combine the black pin with the black ring and silver pin with the gray ring.
  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Details

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 8
  • 13
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
Quote
-

Part Number : BP3M-08T
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    8
  • Overall length (L dimension)(mm)
    34
  • l dimensions(mm)
    21
  • Mass(g)
    50
  • H(mm)
    7
  • D2(mm)
    22
  • D1(mm)
    13
13
8 Day(s)
-

Part Number : BP3M-13T
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    13
  • Overall length (L dimension)(mm)
    34
  • l dimensions(mm)
    21
  • Mass(g)
    58
  • H(mm)
    9
  • D2(mm)
    22
  • D1(mm)
    19

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Please note :  Code : BP3M-10T is only socket not including pin and ring.

Tech Support