(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 11:00 29/11/2020 sampai dengan 6:00 pada tanggal 30/11/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 11:00 29/11/2020 to 6:00 (WIB) 30/11/2020. We apologize for the inconvenience.

Sine Dresser UAD50

Sine Dresser UAD50

[Features]
· Angle press dresser with exclusive clamp mechanism developed by Japan Automatic Machine.
· Accurate forming is possible with the Sine Bar method (pitch 50 mm)
· Forming at 45° is now possible without a block gauge.
· Angle forming from 0° to 90° is possible.
· Dresser slide part features an adjustment function using a dovetail groove method. Accurate forming with almost no rattle or chattering.

Part Number

Configured Part Number is shown.

UAD50

Part Number
UAD50
Part NumberVolume DiscountDays to ShipMass
(kg)
Material Specifications
13 Day(s) or more 3.5SKS Material or EquivalentMagnetized, Tool for Slant Milling

Loading...

  1. 1

Basic Information

Product Type Grinding stone dresser Overall Length(mm) 114 Hardness(°) HRC60°
Main Body Height(mm) 130.5 Main Body Width(mm) 115 Slide Stroke(mm) 40
Slide Precision(micron) 4 Dress Angle Range(°) 0–90 Angle Accuracy(Second) ±20

Please check the type/dimensions/specifications of the part UAD50 in the Sine Dresser UAD50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)