(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Mechanic Desk Case

Click this image to zoom it.

Move the mouse over the image to zoom

Mechanic Desk Case

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A case developed for automobile maintenance. Its practical functions improve the work efficiency.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    575 × 485 × 880
  • Case color
    Blue
  • Mass(g)
    50,000
  • Trusco Code
    852-0250
  • Features
    Roller, ball bearing
  • Drawer size width x depth x height(mm)
    500 × 405 × 50, 500 × 405 × 85

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : SK200-M
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    575 × 485 × 880
  • Case color
    Blue
  • Mass(g)
    50,000
  • Trusco Code
    852-0250
  • Features
    Roller, ball bearing
  • Drawer size width x depth x height(mm)
    500 × 405 × 50, 500 × 405 × 85

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)