• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

19.0 sq. Round Ratchet Handle

19.0 sq. Round Ratchet Handle

[Features]
· The head is a round type with a compact design.
· Uses 60 gear teeth and is capable of fine-level feeding with a feeding angle of just 6°.
· *Repair parts are available. Ask the retailer for details.

(i)Caution

  • As it may cause damage or idling, operate the left and right switching levers securely.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BRM40

 
Part Number
BRM40
Part NumberVolume DiscountDays to ShipMass
(g)
Diameter
(mm)
T
(mm)
B
(mm)
9 Day(s) or more 2,400Grip: ø323667

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 19.0 sq.
Overall length (L dimension)(mm) 500 The Number of Teeth(sheet) Number of gear teeth: 60 Type Round type
Trusco Code 807-0107 Feed angle

Please check the type/dimensions/specifications of the part BRM40 in the 19.0 sq. Round Ratchet Handle series.

Additional Products in this Category

Tech Support