12.7 sq. Long Hexagon Bit Socket

Part Number

Configured Part Number is shown.

 
Part Number
BT4-1/2L
BT4-1/4L
Part NumberVolume DiscountDays to ShipWidth across flat dimension (S Measurement) l dimensions
(mm)
Mass
(g)
Features D
(mm)
11 Day(s) or more 1/2 inch94230Power Fit27
15 Day(s) or more 1/4 inch9991Power Fit22

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7 sq.
Socket shape 6 Sq. Overall length (L dimension)(mm) 132

Additional Products in this Category

Tech Support