(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
T-Type Tamper Proof Torx Bit <Long>

T-Type Tamper Proof Torx Bit

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· The replacement bit is a set of a single bit and single set screw.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    6.3
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Compatible Model
    6.3 sq.: BT2-T25HL, 9.5 sq.: BT3-T25HL
  • Nominal No.
    T25
  • Trusco Code
    807-0727

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
-

Part Number : T-T25HL
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    6.3
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Compatible Model
    6.3 sq.: BT2-T25HL, 9.5 sq.: BT3-T25HL
  • Nominal No.
    T25
  • Trusco Code
    807-0727

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support