(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
T-Type Torx Bit <Long>

T-Type Torx Bit

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· The replacement bit is a set of a single bit and single set screw.

Basic Specifications

Catalog

Japanese Only

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 6.3
  • 8
  • 12
  • 14
  • 17
  • Clear
Type

Refine by

  • A
  • B
  • Clear
Compatible Model

Refine by

  • 6.3 sq.: BT2-T6L
  • 6.3 sq.: BT2-T8L
  • 6.3 sq.: BT2-T9L
  • 6.3 sq.: BT2-T10L
  • 6.3 sq.: BT2-T15L
  • 6.3 sq.: BT2-T20L, 9.5 sq.: BT3-T20L
  • 6.3 sq.: BT2-T25L, 9.5 sq.: BT3-T25L
  • 6.3 sq.: BT2-T27L, 9.5 sq.: BT3-T27L
  • 6.3 sq.: BT2-T30L, 9.5 sq.: BT3-T30L, 12.7 sq.: BT4-T30L
  • 9.5 sq.: BT3-T40L, 12.7 sq.: BT4-T40L
  • 9.5 sq.: BT3-T45L, 12.7 sq.: BT4-T45L
  • 9.5 sq.: BT3-T50L, 12.7 sq.: BT4-T50L
  • 9.5 sq.: BT3-T55L, 12.7 sq.: BT4-T55L
  • 12.7 sq.: BT4-T60L
  • 12.7 sq.: BT4-T70L
  • Clear
Nominal No.

Refine by

  • T6
  • T8
  • T9
  • T10
  • T15
  • T20
  • T25
  • T27
  • T30
  • T40
  • T45
  • T50
  • T55
  • T60
  • T70
  • Clear
Trusco Code

Refine by

  • 807-0784
  • 807-0780
  • 807-0776
  • 807-0772
  • 807-0771
  • 807-0765
  • 807-0759
  • 807-0753
  • 807-0747
  • 807-0741
  • 807-0735
  • 807-0729
  • 807-0723
  • 807-0718
  • 807-0714
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6.3
A
6.3 sq.: BT2-T6L
T6
807-0772
8 Day(s)
-

Part Number : T-T6L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    6.3
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Compatible Model
    6.3 sq.: BT2-T6L
  • Nominal No.
    T6
  • Trusco Code
    807-0772
6.3
A
6.3 sq.: BT2-T8L
T8
807-0780
8 Day(s)
-

Part Number : T-T8L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    6.3
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Compatible Model
    6.3 sq.: BT2-T8L
  • Nominal No.
    T8
  • Trusco Code
    807-0780
6.3
A
6.3 sq.: BT2-T9L
T9
807-0784
8 Day(s)
-

Part Number : T-T9L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    6.3
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Compatible Model
    6.3 sq.: BT2-T9L
  • Nominal No.
    T9
  • Trusco Code
    807-0784
6.3
A
6.3 sq.: BT2-T10L
T10
807-0714
8 Day(s)
-

Part Number : T-T10L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    6.3
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Compatible Model
    6.3 sq.: BT2-T10L
  • Nominal No.
    T10
  • Trusco Code
    807-0714
6.3
A
6.3 sq.: BT2-T15L
T15
807-0718
8 Day(s)
-

Part Number : T-T15L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    6.3
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Compatible Model
    6.3 sq.: BT2-T15L
  • Nominal No.
    T15
  • Trusco Code
    807-0718
6.3
A
6.3 sq.: BT2-T20L, 9.5 sq.: BT3-T20L
T20
807-0723
8 Day(s)
-

Part Number : T-T20L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    6.3
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Compatible Model
    6.3 sq.: BT2-T20L, 9.5 sq.: BT3-T20L
  • Nominal No.
    T20
  • Trusco Code
    807-0723
6.3
A
6.3 sq.: BT2-T25L, 9.5 sq.: BT3-T25L
T25
807-0729
8 Day(s)
-

Part Number : T-T25L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    6.3
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Compatible Model
    6.3 sq.: BT2-T25L, 9.5 sq.: BT3-T25L
  • Nominal No.
    T25
  • Trusco Code
    807-0729
6.3
A
6.3 sq.: BT2-T27L, 9.5 sq.: BT3-T27L
T27
807-0735
8 Day(s)
-

Part Number : T-T27L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    6.3
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Compatible Model
    6.3 sq.: BT2-T27L, 9.5 sq.: BT3-T27L
  • Nominal No.
    T27
  • Trusco Code
    807-0735
6.3
A
6.3 sq.: BT2-T30L, 9.5 sq.: BT3-T30L, 12.7 sq.: BT4-T30L
T30
807-0741
8 Day(s)
-

Part Number : T-T30L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    6.3
  • Overall length (L dimension)(mm)
    108
  • Type
    A
  • Compatible Model
    6.3 sq.: BT2-T30L, 9.5 sq.: BT3-T30L, 12.7 sq.: BT4-T30L
  • Nominal No.
    T30
  • Trusco Code
    807-0741
8
B
9.5 sq.: BT3-T40L, 12.7 sq.: BT4-T40L
T40
807-0747
8 Day(s)
-

Part Number : T-T40L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    8
  • Overall length (L dimension)(mm)
    108
  • Type
    B
  • Compatible Model
    9.5 sq.: BT3-T40L, 12.7 sq.: BT4-T40L
  • Nominal No.
    T40
  • Trusco Code
    807-0747
8
B
9.5 sq.: BT3-T45L, 12.7 sq.: BT4-T45L
T45
807-0753
8 Day(s)
-

Part Number : T-T45L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    8
  • Overall length (L dimension)(mm)
    108
  • Type
    B
  • Compatible Model
    9.5 sq.: BT3-T45L, 12.7 sq.: BT4-T45L
  • Nominal No.
    T45
  • Trusco Code
    807-0753
8
B
9.5 sq.: BT3-T50L, 12.7 sq.: BT4-T50L
T50
807-0759
8 Day(s)
-

Part Number : T-T50L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    8
  • Overall length (L dimension)(mm)
    108
  • Type
    B
  • Compatible Model
    9.5 sq.: BT3-T50L, 12.7 sq.: BT4-T50L
  • Nominal No.
    T50
  • Trusco Code
    807-0759
12
B
9.5 sq.: BT3-T55L, 12.7 sq.: BT4-T55L
T55
807-0765
8 Day(s)
-

Part Number : T-T55L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    12
  • Overall length (L dimension)(mm)
    108
  • Type
    B
  • Compatible Model
    9.5 sq.: BT3-T55L, 12.7 sq.: BT4-T55L
  • Nominal No.
    T55
  • Trusco Code
    807-0765
14
B
12.7 sq.: BT4-T60L
T60
807-0771
8 Day(s)
-

Part Number : T-T60L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    14
  • Overall length (L dimension)(mm)
    108
  • Type
    B
  • Compatible Model
    12.7 sq.: BT4-T60L
  • Nominal No.
    T60
  • Trusco Code
    807-0771
17
B
12.7 sq.: BT4-T70L
T70
807-0776
8 Day(s)
-

Part Number : T-T70L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Width across flat dimension (S Measurement)
    17
  • Overall length (L dimension)(mm)
    108
  • Type
    B
  • Compatible Model
    12.7 sq.: BT4-T70L
  • Nominal No.
    T70
  • Trusco Code
    807-0776

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support