(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cross-Head Through Type Screwdriver With Wooden Handle

Click this image to zoom it.

Move the mouse over the image to zoom

Cross-Head Through Type Screwdriver With Wooden Handle

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Traditional screwdriver that makes use of the warm texture of wood.

Basic Specifications

Catalog
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
8 Day(s)
-

Part Number : PD-4
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.4
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Wooden handle
  • Dimension D(mm)
    34
  • Dimension D(mm)
    9
  • Overall Length(mm)
    350
  • Trusco Code
    807-0660
  • Mass(g)
    260