(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Shockless Hammer

Shockless Hammer

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Iron and resin combination hammer (recoilless) that can be used for 2 types of work. The head on the resin side only can be replaced (roll pin type.)
· The flat hitting surface is convenient for fine pin driving and center punching during interior decoration applications, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Head (diameter)(mm)

Refine by

  • 36
  • Clear
Head (length)(mm)

Refine by

  • 119
  • Clear
Overall Length(mm)

Refine by

  • 366
  • Clear
Head material

Refine by

  • Resin
  • Other
  • Clear
Part

Refine by

  • Replacement Head
  • Clear
Handle material

Refine by

  • Oak
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
36
119
366
Resin / Other
-
Oak
35 Day(s)
-

Part Number : UD1-10B
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Shockless hammer
  • Head (diameter)(mm)
    36
  • Head (length)(mm)
    119
  • Overall Length(mm)
    366
  • Head material
    Resin / Other
  • Part
    -
  • Handle material
    Oak
  • Size(lb)
    1
  • Trusco Code
    807-0792
  • Mass(g)
    450
-
-
-
Resin
Replacement Head
-
16 Day(s) or more
-

Part Number : UD1-10B-1
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Shockless hammer
  • Head (diameter)(mm)
    -
  • Head (length)(mm)
    -
  • Overall Length(mm)
    -
  • Head material
    Resin
  • Part
    Replacement Head
  • Handle material
    -
  • Size(lb)
    -
  • Trusco Code
    807-0793
  • Mass(g)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)