Water Resistant Paper

Water Resistant Paper

[Features]
· The number in the model number represents the grain size of the paper.

(i)Caution

  • Please wear protective glasses when working.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
YWP-1000
YWP-1200
YWP-400
YWP-600
YWP-800
Part NumberVolume DiscountDays to ShipParticle Size
(#)
13 Day(s) or more -
13 Day(s) or more -
13 Day(s) or more -
13 Day(s) or more -
13 Day(s) or more 800

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage Hand polish Abrasive material Other
Width(mm) 228 Length(mm) 280

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Cloth Sheet
    Cloth Sheet

    KTC(KYOTO TOOL)

    Days to Ship : 13 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)