• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Oil Service Station (System F, Full Set)

Oil Service Station (System F, Full Set)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
A service station for efficiently carrying out general oil changing work
· An organization top plate cover for organizing oil containers and tools.
· Includes an oil container hook for draining the remaining oil in the container.
· The plentiful kit contents and side pockets provide a sense of reliability.
 (Side pocket withstand load - pocket for packing: 1 kg, pocket for AVSA small and medium: 1 kg each, pocket for AVSA large: 3 kg)
· Detachable oil pan capable of straining oil from the waste filter.
· Large, easily movable casters.
 (Caster size - fixed type: ø127 × 32, movable type with stopper: ø100 × 51)
· Bidirectional movable drawers that can be used in two stall setups.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SKR823

 
Part Number
SKR823
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Basic Information

Set Content(Point) 72 Mass(g) 50,000

Please check the type/dimensions/specifications of the part SKR823 in the Oil Service Station (System F, Full Set) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)