(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Engine Mechanical Hanger Compatible With Impact Absorbing Body

Click this image to zoom it.

Move the mouse over the image to zoom

Engine Mechanical Hanger Compatible With Impact Absorbing Body

Standard Unit Price:
-
Days to Ship :
Quote

[Applications]
· Dedicated tool for holding automotive engine.
[Scope]
· Compatible with engines for FF lightweight to ordinary vehicles.
 (Excluding vehicles that does not have fender, strut tower or front support installation bolt, trucks and minivans)
· Maximum usage load: 2,450 N (250 kgf) or less
[Features]
· Compatible with impact absorbing bodies commonly adopted in recent vehicles.
· This tool can be set stably and parallel to the ground even if the fender is inclined or tilted downward.
· Compatible with models having short fender ribs that are not supported with conventional parts, or models in which tools cannot be set between fenders.
· Vehicle can be moved or lifted up and down while the engine is held.
· Because the bridge can be set in an inclined state, the hanger can be used with the bridge shifted from above the belt when replacing the belt, etc.
· Utilizes backward type winch. Drive section can be switched between left and right and moved to the desired position.
· Winch can be operated remotely with a chain wheel even while the vehicle is lifted up.

(i)Caution

  • This tool cannot be used in vehicles having resin set points or vehicles that do not have mounting bolts at set points. (Set point: Bolt for setting the foot)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    1,670
  • Width(mm)
    890
  • Mass(g)
    16,000 (Winch weight: 6,000)
  • Features
    Capacity (maximum operating load): 2,450 N (250 kgf)
  • Full height(mm)
    460

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : AE901
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Engine Related
  • Overall Length(mm)
    1,670
  • Width(mm)
    890
  • Mass(g)
    16,000 (Winch weight: 6,000)
  • Features
    Capacity (maximum operating load): 2,450 N (250 kgf)
  • Full height(mm)
    460

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support