(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Fluid Inhaler

Fluid Inhaler

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Fluid inhaler included with Bleeder Wrench Set ATBX04, used to adjust fluid level.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ABX7-S1

 
Part Number
ABX7-S1
Part NumberVolume DiscountDays to ShipMass
(g)
Material Specifications
9 Day(s) or more 30PPHose specifications: Silicone tube ø3 × ø6 × 0.1 m, capacity 50 cc

Loading...

  1. 1

Basic Information

Product Type Brake Related Overall Length(mm) 240 Dimension D(mm) 49
Dimension ℓ(mm) 138

Please check the type/dimensions/specifications of the part ABX7-S1 in the Fluid Inhaler series.

Additional Products in this Category

Tech Support