• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 7:00 sampai dengan 21:00 pada tanggal 27/10/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 (WIB) 27/10/2019. We apologize for the inconvenience.

20.8 mm Dedicated Plug Wrench Short Type

20.8 mm Dedicated Plug Wrench Short Type

[Applications]
· Used for replacing water-cooled 2-cycle spark plugs (20.8 mm). (Can also be used for 20.6 mm.)
· Has a total length of 170 mm, making it short and easy to use.
· Convenient for models with narrow spark plug top that is inaccessible with a socket type plug wrench.
Spanner: The bore section is angled to 15°. The spanner can be rotated with a 30° angle and has a reversible design.
Offset: This will allow the wrench to reach hexagon sections under the tank, etc. while avoiding the plug insulator.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MCPS-20.8

 
Part Number
MCPS-20.8
Part NumberVolume DiscountDays to ShipMass
(g)
11 Day(s) or more 176

Loading...

  1. 1

Basic Information

Product Type Generic Tool Overall Length(mm) 170 Wrench Flats(mm) 20.8
Dimension d1(mm) 34 Dimension D2(mm) 32

Please check the type/dimensions/specifications of the part MCPS-20.8 in the 20.8 mm Dedicated Plug Wrench Short Type series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)