• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

NANO Type Waterproof Portable Case

NANO Type Waterproof Portable Case

Click this image to zoom it.

Move the mouse over the image to zoom

  • NANO310W
  • NANO310W
  • NANO310B
  • NANO310B
  • NANO310C
  • NANO310C
  • NANO310L
  • NANO310L
  • NANO310M
  • NANO310M
  • NANO320C
  • NANO320C
  • NANO320L
  • NANO320L
  • NANO320M
  • NANO320M
  • NANO320W
  • NANO320W
  • NANO320B
  • NANO320B
  • NANO330M
  • NANO330M
  • NANO330B
  • NANO330B
  • NANO330C
  • NANO330C
  • NANO330L
  • NANO330L
  • NANO330W
  • NANO330W

[Features]
Material: polycarbonate
A stylish and compact waterproof portable case that is easy to carry around.
Slit holes on the side for attaching a strap or a belt.
Suitable for storing cell phones, radio equipment, small electronic equipment such as portable audio players, etc.

Part Number

Configured Part Number is shown.

Part Number
NANO320B
NANO320C
NANO320L
NANO320M
NANO320W
NANO330B
NANO330C
NANO330L
NANO330M
NANO330W
Part NumberVolume DiscountDays to ShipRoHSCase color Mass
(g)
External Dimensions (L x W x H)
(mm)
Internal dimensions (l x w x h)
(mm)
Color Details Material Protection Grade Operating Temperature Range
(°C)
9 Day(s) or more 10Black350168×118×54.5150×75×39-Cover Base: Polycarbonate, Fixed Net: Silicone Rubber, Lock Lever: Polycarbonate, Corner Guard: Elastomer, Waterproof Packing: Elastomer, Strap: Nylon, 66 Nylon, Pin: Stainless Steel, Spring: Stainless Steel, Internal Pressure Regulating Valve: 66 Nylon, PTFEIP65-20 – 60
10 Day(s) or more 10Other350168×118×54.5150×75×39ClearCover Base: Polycarbonate, Fixed Net: Silicone Rubber, Lock Lever: Polycarbonate, Corner Guard: Elastomer, Waterproof Packing: Elastomer, Strap: Nylon, 66 Nylon, Pin: Stainless Steel, Spring: Stainless Steel, Internal Pressure Regulating Valve: 66 Nylon, PTFEIP65-20 – 60
9 Day(s) or more 10Other350168×118×54.5150×75×39LimeCover Base: Polycarbonate, Fixed Net: Silicone Rubber, Lock Lever: Polycarbonate, Corner Guard: Elastomer, Waterproof Packing: Elastomer, Strap: Nylon, 66 Nylon, Pin: Stainless Steel, Spring: Stainless Steel, Internal Pressure Regulating Valve: 66 Nylon, PTFEIP65-20 – 60
9 Day(s) or more 10Other350168×118×54.5150×75×39MarineCover Base: Polycarbonate, Fixed Net: Silicone Rubber, Lock Lever: Polycarbonate, Corner Guard: Elastomer, Waterproof Packing: Elastomer, Strap: Nylon, 66 Nylon, Pin: Stainless Steel, Spring: Stainless Steel, Internal Pressure Regulating Valve: 66 Nylon, PTFEIP65-20 – 60
9 Day(s) or more 10Other350168×118×54.5150×75×39WhiteCover Base: Polycarbonate, Fixed Net: Silicone Rubber, Lock Lever: Polycarbonate, Corner Guard: Elastomer, Waterproof Packing: Elastomer, Strap: Nylon, 66 Nylon, Pin: Stainless Steel, Spring: Stainless Steel, Internal Pressure Regulating Valve: 66 Nylon, PTFEIP65-20 – 60
9 Day(s) or more 10Black450187.5×130×64.5167×84×49-Cover Base: Polycarbonate, Fixed Net: Silicone Rubber, Lock Lever: Polycarbonate, Corner Guard: Elastomer, Waterproof Packing: Elastomer, Strap: Nylon, 66 Nylon, Pin: Stainless Steel, Spring: Stainless Steel, Internal Pressure Regulating Valve: 66 Nylon, PTFEIP65-20 – 60
9 Day(s) or more 10Other450187.5×130×64.5167×84×49ClearCover Base: Polycarbonate, Fixed Net: Silicone Rubber, Lock Lever: Polycarbonate, Corner Guard: Elastomer, Waterproof Packing: Elastomer, Strap: Nylon, 66 Nylon, Pin: Stainless Steel, Spring: Stainless Steel, Internal Pressure Regulating Valve: 66 Nylon, PTFEIP65-20 – 60
9 Day(s) or more 10Other450187.5×130×64.5167×84×49LimeCover Base: Polycarbonate, Fixed Net: Silicone Rubber, Lock Lever: Polycarbonate, Corner Guard: Elastomer, Waterproof Packing: Elastomer, Strap: Nylon, 66 Nylon, Pin: Stainless Steel, Spring: Stainless Steel, Internal Pressure Regulating Valve: 66 Nylon, PTFEIP65-20 – 60
9 Day(s) or more 10Other450187.5×130×64.5167×84×49MarineCover Base: Polycarbonate, Fixed Net: Silicone Rubber, Lock Lever: Polycarbonate, Corner Guard: Elastomer, Waterproof Packing: Elastomer, Strap: Nylon, 66 Nylon, Pin: Stainless Steel, Spring: Stainless Steel, Internal Pressure Regulating Valve: 66 Nylon, PTFEIP65-20 – 60
10 Day(s) or more 10Other450187.5×130×64.5167×84×49WhiteCover Base: Polycarbonate, Fixed Net: Silicone Rubber, Lock Lever: Polycarbonate, Corner Guard: Elastomer, Waterproof Packing: Elastomer, Strap: Nylon, 66 Nylon, Pin: Stainless Steel, Spring: Stainless Steel, Internal Pressure Regulating Valve: 66 Nylon, PTFEIP65-20 – 60

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Protector Tool Case

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support