• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Cable Cutter

Cable Cutter

[Features]
· Blade tip is curved to prevent cable from slipping when cutting.
· With a spring for opening and locking mechanism.
· Does not work with steel cable and wire.

Part Number

Configured Part Number is shown.

Part Number
Z5001C170
Z5001C230
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Overall Length
(Inch)
Cutting diameter
(mm)
Cutting Performance
(mm2)
Mass
(g)
15 Day(s) or more 1706 3/41240280
15 Day(s) or more 23091860425

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)