Wide Open Width Tweezers

Wide Open Width Tweezers

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Useful for picking up large-size parts in circuit board mounting.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : P-848
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Standard straight
  • Main Body Material
    Stainless Steel
  • Tip material
    Polyetheretherketone (PEEK)
  • Overall Length(mm)
    125
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • With/without tip replacement function
    Available
  • Width(mm)
    10
  • Head Width(mm)
    1.2
  • Maximum Open Width(mm)
    40
  • Trusco code
    818-3685
  • Weight(g)
    19
  • Tip Color
    Black
  • Heat Resistant Temperature(°C)
    315 (Tip)
  • Replacement chip
    P-610S-1
  • RoHs
    Supported
  • ESD Control Rate(Ω)
    Ground Resistance Rg<1 X 10¹²
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)