(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
No.550 Sepadora

No.550 Sepadora

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The shank and the grip can be separated. Sort and recycle.
· The unique shape of the grip fits well in your palm and allows you to reliably transmit torque.

Basic Specifications

Part Number
Tip standards

Refine by

  • Phillips (+)
  • Flathead (-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.1
  • No.2
  • No.3
  • Clear
Overall Length(mm)

Refine by

  • 175
  • 210
  • 260
  • 275
  • Clear
Shaft Diameter(mm)

Refine by

  • 5
  • 6
  • 8
  • Clear
Handle Width(mm)

Refine by

  • 30
  • 33.5
  • 36.0
  • Clear
Trusco code

Refine by

  • 448-7184
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Phillips (+)
No.1
175
5
30
-
1 Day(s)
-

Part Number : 550-1-75
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    175
  • Shaft Diameter(mm)
    5
  • Handle Width(mm)
    30
  • Trusco code
    -
Phillips (+)
No.2
260
6
33.5
-
1 Day(s)
-

Part Number : 550-2-150
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    260
  • Shaft Diameter(mm)
    6
  • Handle Width(mm)
    33.5
  • Trusco code
    -
Phillips (+)
No.3
275
8
36.0
-
1 Day(s)
-

Part Number : 550-3-150
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    275
  • Shaft Diameter(mm)
    8
  • Handle Width(mm)
    36.0
  • Trusco code
    -
Flathead (-)
-
175
5
30
-
1 Day(s)
-

Part Number : 550-5.5-75
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    175
  • Shaft Diameter(mm)
    5
  • Handle Width(mm)
    30
  • Trusco code
    -
Flathead (-)
-
210
6
33.5
448-7184
1 Day(s)
-

Part Number : 550-6-100
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    210
  • Shaft Diameter(mm)
    6
  • Handle Width(mm)
    33.5
  • Trusco code
    448-7184

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support