(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Hex Wrench PB 212 LH RB

Hex Wrench PB 212 LH RB

[Features]
· L type hex wrench with ball point
· Rainbow
· Powder coated

Part Number

Configured Part Number is shown.

Part Number
212LH-5RB
212LH-6RB
Part NumberVolume DiscountDays to ShipWidth across flat dimension
(mm)
Set Content Mass
(g)
9 Day(s) or more 1.5 to 5212L RB/ 1.5, 2, 2.5, 3, 4, 579
9 Day(s) or more 1.5 to 6212L RB/ 1.5, 2, 2.5, 3, 4, 5, 6133

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Single Product/Set Classification Set Product
Package No