(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bit Box PB C6 990

Bit Box PB C6 990

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Bit box
· 30 C6 bits supplied in the 3 bit blocks
· Magnet holder PB451 M included

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Combination
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Bit Quantity
    30
  • Whether there is a double-end function
    NA
  • Set Content
    PH 1, 3; PZ 1,3; TX 8, 9; 2 × PH 2, PZ 2, TX 40; 3 × TX 10, 15; 4 × TX 20, 25, 30; 451 M-C6
  • Mass(g)
    281
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : C6-995
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Combination
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Bit Quantity
    30
  • Whether there is a double-end function
    NA
  • Set Content
    PH 1, 3; PZ 1,3; TX 8, 9; 2 × PH 2, PZ 2, TX 40; 3 × TX 10, 15; 4 × TX 20, 25, 30; 451 M-C6
  • Mass(g)
    281

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)