(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
ESD Hexalobular Screwdriver PB 1124

ESD Hexalobular Screwdriver PB 1124

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· ESD hexalobular screwdriver
· Handle with rotating end
· Surface resistance: 1 MΩ to 1 GΩ

Basic Specifications

Part Number
Shaft length L (mm)

Refine by

  • 50
  • 55
  • 60
  • 70
  • 80
  • Clear
Size(mm)

Refine by

  • T7
  • T8
  • T9
  • T10
  • T15
  • Clear
Shaft diameter (φ)(mm)

Refine by

  • 3
  • 3.5
  • 4
  • Clear
Overall Length(mm)

Refine by

  • 130
  • 135
  • 145
  • 155
  • 165
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
50
T7
3
130
9 Day(s) or more
-

Part Number : 1124.7-50
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    50
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Shaft through
    NA
  • Bolster
    NA
  • Size(mm)
    T7
  • Shaft diameter (φ)(mm)
    3
  • Overall Length(mm)
    130
  • Weight(g)
    10
  • Compatible Screw
    M2
55
T8
3
135
9 Day(s) or more
-

Part Number : 1124.8-55
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    55
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Shaft through
    NA
  • Bolster
    NA
  • Size(mm)
    T8
  • Shaft diameter (φ)(mm)
    3
  • Overall Length(mm)
    135
  • Weight(g)
    11
  • Compatible Screw
    M2.5
60
T9
3.5
145
9 Day(s) or more
-

Part Number : 1124.9-60
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    60
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Shaft through
    NA
  • Bolster
    NA
  • Size(mm)
    T9
  • Shaft diameter (φ)(mm)
    3.5
  • Overall Length(mm)
    145
  • Weight(g)
    16
  • Compatible Screw
    M2.5
70
T10
3.5
155
9 Day(s) or more
-

Part Number : 1124.10-70
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    70
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Shaft through
    NA
  • Bolster
    NA
  • Size(mm)
    T10
  • Shaft diameter (φ)(mm)
    3.5
  • Overall Length(mm)
    155
  • Weight(g)
    17
  • Compatible Screw
    M3
80
T15
4
165
9 Day(s) or more
-

Part Number : 1124.15-80
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Torx
  • Shaft length L (mm)
    80
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Shaft through
    NA
  • Bolster
    NA
  • Size(mm)
    T15
  • Shaft diameter (φ)(mm)
    4
  • Overall Length(mm)
    165
  • Weight(g)
    21
  • Compatible Screw
    M3.5