Double Ratchet Wrench 19 MM

Double Ratchet Wrench 19 MM

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· The definitive edition for speedy work.
· Adopts a swing-neck head, allowing for work with a free offset angle (up to 180°).
· Capable of sequential work without the need to detach bits.

Basic Specifications

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    248
  • Width across flat dimension(mm)
    19
  • Single Product/Set Classification
    Single Item
  • Double Box End Part Width(mm)
    36.8
  • Spanner part width(mm)
    42.1
  • Double Box End Part Thickness(mm)
    11.4
  • JAN Code
    4712818996746
  • Wrench thickness(mm)
    10.3
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : 34419
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Included
  • Overall Length(mm)
    248
  • Width across flat dimension(mm)
    19
  • Single Product/Set Classification
    Single Item
  • Double Box End Part Width(mm)
    36.8
  • Spanner part width(mm)
    42.1
  • Double Box End Part Thickness(mm)
    11.4
  • JAN Code
    4712818996746
  • Wrench thickness(mm)
    10.3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)