(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hand Magnet Tool TTK, Iron Remover Tettori-Kun

Hand Magnet Tool TTK, Iron Remover Tettori-Kun

[Applications]
· Waterproofed, allowing for use in the collection and removal of iron scraps in liquid tanks, etc.
[Features]
· Pulling the knob turns the magnetism off, releasing the adhered items.
· The adsorption surface is rectangular.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TTK-03MN
TTK-07MF
TTK-07MN
TTK-1M
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Adsorption Part Dimension Width
(mm)
Adsorption Part Dimension Depth
(mm)
Adsorption Part Dimension Height
(mm)
Maximum Adsorption Amount M10 Plain Washer
(g)
Maximum Adsorption Amount M4 x10 Screw
(g)
Internal Magnet Mass
(g)
1 Piece(s) 16 Day(s) or more 300251470270340Neodymium280
1 Piece(s) 16 Day(s) or more 7105030777001,100Ferrite1,000
1 Piece(s) 14 Day(s) or more 7105030772,0002,250Neodymium1,000
1 Piece(s) 18 Day(s) or more 1,14050301131,8502,080Ferrite1,800

Loading...

  1. 1

Basic Information

Product Type Magnet handle Body Material SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)