LED Search Magnet CME-CAF50

LED Search Magnet CME-CAF50

[Features]
· A high strength magnet with a maximum adsorption strength of 1 kgf or more. The tip is flexible and can be bent.
· The tip can be extended up to 50 mm.

Part Number

Configured Part Number is shown.

CME-CAF50

Part Number
CME-CAF50
Part NumberVolume DiscountDays to ShipMass
(g)
LED Light
10 Day(s) or more 120White, 6 pcs.

Loading...

  1. 1

Basic Information

Product Type Magnetizer Adsorption Force(N) 9.8 Magnet Pole Part Dimensions(mm) ø11 × 6

Please check the type/dimensions/specifications of the part CME-CAF50 in the LED Search Magnet CME-CAF50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)