(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Nile Round Model Air Cutters (MR-MG Model)

Nile Round Model Air Cutters (MR-MG Model)

[Features]
· Machine-mounted type.
· One-touch screw pin type, blade replacement can be done easily without any tools.

Part Number

Configured Part Number is shown.

Part Number
MR20MG
MR30AMG
Part NumberMinimum order quantityVolume DiscountDays to ShipCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (Copper Wire)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Compatible Replacement Blades Cutting Performance
(mm)
Trusco Code Mass
(g)
1 Piece(s) Quote 2-1,370268F5, F5S, S5, S5SSoft resin 7, hard resin 5852-3452338
1 Piece(s) Quote 2.83.32,740631F9P, F9PS, S7P, CR8PSoft resin 10, hard resin 6.5852-3456597

Loading...

  1. 1

Basic Information

Product Type Air Nipper

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)