Cable Cutter (With Spring SB) 9521-165

Cable Cutter (With Spring SB) 9521-165

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

· Can cut through single and multiple copper and aluminum wires.
· Blade is finely ground, and treated with tempering.
· Can cleanly cut through cables without deforming them.
· Can easily cut with 1 hand.
· Screw joints can be adjusted.
· Body is forged for increased hardness.
· Cutter head is made from oil quenched and tempered special tool steel.
· With open spring.
[Precautions]
*Cannot cut steel wires.

Basic Specifications

  • Total Length(mm)
    165
  • Mass(g)
    215
  • Cutting Capacity (Copper / Aluminum Cable)(φmm)
    15
  • Cutting Capacity (Copper / Aluminum Cable)(mm2)
    50
  • Cutting Capacity (AWG)
    1/0
  • Specifications
    Handle specifications: Plastic coating
  • Features
    Head finish: Polished
  • JAN Code
    4003773070122
  • Blade hardness
    HRC54 to 56
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : 9521-165
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    165
  • Mass(g)
    215
  • Cutting Capacity (Copper / Aluminum Cable)(φmm)
    15
  • Cutting Capacity (Copper / Aluminum Cable)(mm2)
    50
  • Cutting Capacity (AWG)
    1/0
  • Specifications
    Handle specifications: Plastic coating
  • Features
    Head finish: Polished
  • JAN Code
    4003773070122
  • Blade hardness
    HRC54 to 56

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)