• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Cable Cutter (With Spring/Strip Hole) 9541-165

Cable Cutter (With Spring/Strip Hole) 9541-165

· Can cut through single and multiple copper and aluminum wires.
· Blade is finely ground, and treated with tempering.
· Can cleanly cut through cables without deforming them.
· Can easily cut with 1 hand.
· Screw joints can be adjusted.
· Body is forged for increased hardness.
· Cutter head is made from oil quenched and tempered special tool steel.
· With open spring.
· With strip hole.
[Precautions]
*Cannot cut steel wires.

Part Number

Configured Part Number is shown.

9541-165

Part Number
9541-165
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Basic Information

Mass(g) 220 Cutting Capacity (Copper / Aluminum Cable)(φmm) 12 Cutting Capacity (Copper / Aluminum Cable)(mm2) 35
Specifications Handle specifications: Plastic coating Features Head finish: Polished JAN Code 4003773078609
Stripping capacity(mm2) 1.5-2.5 Trusco code 776-9768

Please check the type/dimensions/specifications of the part 9541-165 in the Cable Cutter (With Spring/Strip Hole) 9541-165 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)