Ratchet Cable Cutter 9532-320

Ratchet Cable Cutter 9532-320

· Easy cutting with ratchet mechanism using one or both hands.
· Applies a “3-step drive” which activates 3 gears with 1 action.
· 1st gear with “3-step drive” is optimal for one-hand operation, and 3rd gear is best for when you want to apply a lot more force.
· Blade is tempered and finely ground, allowing for a smooth clear cut without collapsing.
· Lightweight, compact construction, and easy operation allows for use in tight spaces.
· With open spring.
· Body is forged for increased hardness.
· Cutter head is made from oil quenched and tempered special tool steel.
· For cutting copper and aluminum single and compound wires.
· For railways, shipbuilding, and windmills.
[Caution]
*Cannot cut steel wire and wire rope.

Part Number

Configured Part Number is shown.

9532-320

Part Number
9532-320
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Basic Information

Total Length(mm) 320 Mass(g) 825 Cutting Capacity (Copper / Aluminum Cable)(φmm) 60
Cutting Capacity (Copper / Aluminum Cable)(mm2) 600 Specifications Handle specifications: comfort Features Head finish: Black rustproof coating, polished
JAN Code 4003773075172 Trusco code 446-9674

Please check the type/dimensions/specifications of the part 9532-320 in the Ratchet Cable Cutter 9532-320 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)