Japanese/Overseas Dual Application 2-Outlet Power Strip/4-Outlet Power Strip, 2 USB Ports, Type A

Japanese/Overseas Dual Application 2-Outlet Power Strip/4-Outlet Power Strip, 2 USB Ports, Type A

Click this image to zoom it.

Move the mouse over the image to zoom

  • TI-172
  • TI-172
  • TI-173
  • TI-173
  • TI-174
  • TI-174
  • TI-175
  • TI-175

[Features]
· Can be used with up to 4 to 6 devices with AC outlets and 2 USB ports. A power strip with USB.
· AC receptacles support up to a total of 1,400 W. (When using overseas, make sure to check the voltage in your area.)
· The maximum of 2 USB ports can be used even if you don't have a real USB cable on hand to connect to it.

(i)Caution

  • This is not a transformer. When using overseas, either use electrical devices that are compatible with local voltage, or use a sold-separately transformer. Outlet shape varies based on country and region. In some cases, a sold-separately adapter plug will be needed.
  • A charging cable is not included with this device. When using the USB ports, use the manufacturer's cable that came with the device. Depending of the configuration of devices, simultaneous charging may not be possible.

Part Number

Configured Part Number is shown.

Part Number
TI-172
TI-173
TI-174
TI-175
Part NumberVolume DiscountDays to ShipProduct Type Cable Length
(m)
14 Day(s) or more Other-
12 Day(s) or more Other-
12 Day(s) or more Tap~2
11 Day(s) or more Tap~2

Loading...

  1. 1

Basic Information

Number of Outlets 2-5 pcs

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)