Multi-Crimp Magazine Crimping Tool 9733-01

Multi-Crimp Magazine Crimping Tool 9733-01

· You can crimp a variety of terminals with this one device.
· Can quickly and easily replace crimping dies without a tool.
· Spare dies can be safely stored within the round magazine.
· Die finishing is the same as that of die fixed-type crimper pliers.
· Made from oil-quenched and tempered chrome-vanadium electric steel.
· The magazine is made of glass fiber-reinforced plastic.
· With 3 types of die.

Part Number

Configured Part Number is shown.

9733-01

Part Number
9733-01
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Basic Information

Total Length(mm) 250 Handle Type Comfort Head Finish Polish
Mass(g) 770 JAN Code 4003773066927

Please check the type/dimensions/specifications of the part 9733-01 in the Multi-Crimp Magazine Crimping Tool 9733-01 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)